1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel L-Type Lock, C-1581

INDUSTRIAL LOCKS

Stainless Steel L-Type Lock, C-1581
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Break and corrosion resistant stainless steel is used.
· It prevents breaking open of the doors by bars.
· The handle part can be protected depending on the installation location.
· The locks can be installed easily by only drilling holes on the housing; hole drilling on the door is not required.
· No chain is used to prevent cutting by wire cutters.
· By changing the locking direction of the lock, it can be used for both left and right opening doors.
· Japan Vending Machine Industry Association standard locks can be incorporated.
· The locks can be changed easily with a Phillips head screwdriver and M4 hex wrench.
· Since the lock is built in the bottom of the main body, it is difficult to break by drill.

 
Part Number
C-1581-WITHOUT-LOCK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,162.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s)

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 263 Main Body Width(mm) 94 Key No Key
Material Cold rolled stainless steel plate Surface Finish Buffing Main Body Thickness(mm) 56
Product Code 24018

Please check the type/dimensions/specifications of the part C-1581-WITHOUT-LOCK in the Stainless Steel L-Type Lock, C-1581 series.