1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spinning Ring for Coin Lock C-388

Spinning Ring for Coin Lock C-388
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 124.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The special pin arrangement provides a wide variety of key differences.
[Applications]
·Vending machines, amusement equipment, anti-theft equipment.

 
Part Number
C-388-1-RING
C-388-2-RING
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Main Body Overall Length
(L(mm))
Main Body Width
(W(mm))
Thickness
(H(mm))

฿ 124.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) 10The idling ring (for C-388-1)27276

฿ 194.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) -The idling ring (for C-388-2)32329.2

Loading...

  1. 1

Basic Information

Types Ring