1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Bushing AC-25-Q (AC-25-Q-1)

STOPPERS / RODS

Quick Bushing AC-25-Q (AC-25-Q-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bush which can connect the rod easily. Does not deviate with vibration.

 
Part Number
AC-25-Q-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Color Applicable Rod Dia.
(φ)
Product Code

฿ 10.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 10381630Black101945

Loading...

  1. 1

Basic Information

Material Polyamide Surface Finish No

Please check the type/dimensions/specifications of the part AC-25-Q-1 in the Quick Bushing AC-25-Q series.

Products with similar specification

Part Number
AC-25-Q-11
AC-25-Q-12
AC-25-Q-13
AC-25-Q-14
AC-25-Q-2
AC-25-Q-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMain Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Color Applicable Rod Dia.
(φ)
Product Code

฿ 10.00

1 Piece(s) 29 Day(s) 10381628White101947

฿ 10.00

1 Piece(s) 29 Day(s) 10331424White81948

฿ 10.00

1 Piece(s) 29 Day(s) 1029.51219.5White61675

฿ 8.00

1 Piece(s) Same day 1023.2914.5White41677

฿ 10.00

1 Piece(s) 29 Day(s) 10331426Black81946

฿ 10.00

1 Piece(s) 29 Day(s) 1029.51221.5Black61674