1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FA-602S-7 Internal Safety Escape Knob FC-708N (FC-708N-1)

AIRTIGHT HANDLES

FA-602S-7 Internal Safety Escape Knob FC-708N (FC-708N-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be opened safely from inside the cabinet.
· The bar position can be seen even in the dark, as the head part contains phosphorescent material.
· With anti-freeze bellows

 
Part Number
FC-708N-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Overall Length
(mm)
Product Code

฿ 349.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 92.562860

Loading...

  1. 1

Basic Information

Application Knob (For FA-602S-7) Main Body Width(mm) 80 Main Body Thickness(mm) 80
Material Stainless Steel

Please check the type/dimensions/specifications of the part FC-708N-1 in the FA-602S-7 Internal Safety Escape Knob FC-708N series.

Products with similar specification

Part Number
FC-708N-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Overall Length
(mm)
Product Code

฿ 426.00

1 Piece(s) 29 Day(s) 142.562861