1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ornamental Screw (C-1029 / Stainless Steel) (C-1029-3-10)

SCREWS & WASSHERS

Ornamental Screw (C-1029 / Stainless Steel) (C-1029-3-10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel ornamental screw.
[Features]
· Detailed shape, raised countersunk head, mounting hole shape, cross-socket head, basic shape, standard (round).
· Materials: Stainless steel rod.
· Surface treatment: Tumble finishing.
· Thread type: metric coarse.
· Tip shape: Flat tip.
· Made of stainless steel, giving it excellent corrosion-resistance.
· Mirror surface finish.
[Applications]
· For panels, etc.

Excellent Corrosion Resistance

C-1029-6-25 external appearance

C-1029-6-25 external appearance

C-1029 dimensional drawing

C-1029 dimensional drawing

Product No.
øD1Mass (g)
SUS
M-L
C-1029-3-1061
C-1029-3-151
C-1029-3-201.5
C-1029-3-251.5
C-1029-4-1081.5
C-1029-4-152
C-1029-4-202.5
C-1029-4-252.5
C-1029-5-10102.5
C-1029-5-153
C-1029-5-203.5
C-1029-5-254.5
C-1029-6-10123
C-1029-6-154.5
C-1029-6-205
C-1029-6-256
C-1029-8-10167.5
C-1029-8-1510
C-1029-8-2011
C-1029-8-2515
Part Number
C-1029-3-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 2.00

SCREWS & WASSHERS 1 Piece(s) Same day 103100.5

Loading...

  1. 1
 

Basic Information

Detailed Shape Round countersunk Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Stainless Steel Rod Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End

Please check the type/dimensions/specifications of the part C-1029-3-10 in the Ornamental Screw (C-1029 / Stainless Steel) series.

Products with similar specification

Part Number
C-1029-3-15
C-1029-3-20
C-1029-3-25
C-1029-4-10
C-1029-4-15
C-1029-4-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 2.00

1 Piece(s) Same day 103150.5

฿ 2.50

1 Piece(s) 29 Day(s) 103200.5

฿ 3.00

1 Piece(s) 29 Day(s) 103250.5

฿ 2.50

1 Piece(s) Same day 104100.7

฿ 3.00

1 Piece(s) Same day 104150.7

฿ 3.50

1 Piece(s) 29 Day(s) 104200.7