1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight-Slot Adjustment Screw (C-1281 / Stainless Steel) (C-1281-B-M6-2)

SLITTING SCREW

Straight-Slot Adjustment Screw (C-1281 / Stainless Steel) (C-1281-B-M6-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smart look with little protrusion of screw head from door surface.
[Applications]
· Access doors and window frames.

 
Part Number
C-1281-B-M6-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Thread Length
(mm)

฿ 47.00

SLITTING SCREW 1 Piece(s) 29 Day(s) 106308

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips or Flathead Basic Shape Standard (Round)
Material Stainless Steel Material Tip Shape Cone Point Thread Type Metric coarse
Head Diameter(mm) 15

Please check the type/dimensions/specifications of the part C-1281-B-M6-2 in the Straight-Slot Adjustment Screw (C-1281 / Stainless Steel) series.

Products with similar specification

Part Number
C-1281-B-M6-1
C-1281-B-M6-3
C-1281-B-M6-4
C-1281-B-M6-5
C-1281-B-M8-1
C-1281-B-M8-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Thread Length
(mm)

฿ 47.00

1 Piece(s) 25 Day(s) 1063010

฿ 43.00

1 Piece(s) Same day 1062010

฿ 43.00

1 Piece(s) Same day 106208

฿ 39.00

1 Piece(s) 29 Day(s) 106108

฿ 55.00

1 Piece(s) 35 Day(s) 1083514

฿ 74.00

1 Piece(s) 29 Day(s) 1086514