Powerful Rubber Magnet (C-200 / Rubber)

Caution
Product Description
A powerful rubber magnet.
[Features]
· Includes pressure-sensitive adhesive on the back side.
· Easy to cut.
· The north and south poles are arranged in an alternating sequence, ensuring a strong coercive force.
· Materials: Synthetic rubber / ferrite magnet (brown), anisotropic rubber magnet.
· Operating temperature: -20 to +70°C.
[Applications]
· Refrigerators and power distribution boards.
With Pressure-Sensitive Adhesive On Back

C-200-3 and C-200-6 external appearance

C-200 dimensional drawing *With adhesive on back
| Product No. | W | t | Adsorptive Power N/20 mm | Product Mass (g) |
|---|---|---|---|---|
| C-200-1 | 12.7 | 0.8 | 0.8 | 37 |
| C-200-2 | 19.1 | 0.8 | 1.3 | 54 |
| C-200-3 | 25.4 | 0.8 | 2.2 | 77 |
| C-200-4 | 12.7 | 1.5 | 1.4 | 66 |
| C-200-5 | 19.1 | 1.5 | 2.7 | 100 |
| C-200-6 | 25.4 | 1.5 | 3.4 | 140 |