Rubber Magnet (C-151 / Rubber)

Caution
Product Description
A rubber magnet that is easy to process.
[Features]
· Materials: Synthetic rubber / ferrite magnet (brown), isotropic rubber magnet (single-side bipolarization).
· Operating temperature: -20 to +80°C.
· Can be easily processed.
[Applications]
· For power distribution boards, refrigerators and boxes.
Easily To Machine

C-151-2 external appearance *The side without the groove is the adsorption side

C-151 dimensional drawing
| Product No. | W | t | Adsorptive Power N/20 mm | Product Mass (g) |
|---|---|---|---|---|
| C-151-1 | 10 | 2 | 0.39 | 80 |
| C-151-2 | 15 | 2 | 0.58 | 120 |
| C-151-3 | 20 | 3 | 1.17 | 240 |
| C-151-4 | 8 | 4 | 0.58 | 110 |