1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Embedded Sickles Lock, Type 1 C-290

LATCHS

Embedded Sickles Lock, Type 1 C-290
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,826.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of matte black nylon (glass fiber reinforced) resin.
· Operating temperature max80°C, min-20°C. Key can be inserted and removed at the time of locking and unlocking with 180° rotation.
· The sickle is a combination of 4 stainless steel plates, with excellent strength and durability

 
Part Number
C-290
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,826.00

LATCHS 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Key Difference of Keys Main Body Overall Length(L(mm)) 150
Main Body Width(W(mm)) 21 Thickness(H(mm)) 58 Body Material Cold Rolled Steel Plate
Surface Finish Zinc Plating Chromate Treatment Key Material Brass Plate Key Surface Finish Nickel plating
Product Code 20647

Please check the type/dimensions/specifications of the part C-290 in the Embedded Sickles Lock, Type 1 C-290 series.