1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Personal Coin Lock C-288-GBW

Waterproof Personal Coin Lock C-288-GBW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 871.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Built-in special steel ball protects against damage from drilling, etc.
· Waterproof type (using O ring packing).
· Flat type with few protrusions from panel mounting surface.
· Multiple key combinations with 10 pin 135° arrangement.
· Bias cut specification for key (pin groove processing of key corner) that is difficult to duplicate.
· Smooth reversible key structure.
· The key can be removed only when locking so that lock is ensured.
· We also manufacture keys with identical key numbers / designated key numbers

 
Part Number
C-288-GBW-KEY-DIFFERENCES
C-288-GBW-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Product Code

฿ 891.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Difference of Keys22728

฿ 871.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Same Number22727

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Main Body Overall Length(L(mm)) 35.1 Lock external diameter(mm) 30
Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating Key Material Brass Plate
Key Surface Finish Nickel plating The idling ring Included Number of key differences 59000