1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Cylinder Lock C-4-3

Standard Cylinder Lock C-4-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 968.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· There is a detent effect in the key operation.
· The key will disengage only when locked with 90° rotation.
· Reversible type key

 
Part Number
C-4-3-KEY-DIFFERENCES
C-4-3-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Product Code

฿ 1,007.00

LATCHS 1 Piece(s) 32 Day(s) Difference of Keys23032

฿ 968.00

LATCHS 1 Piece(s) 32 Day(s) Same Number22233

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Main Body Overall Length(L(mm)) 41 Main Body Width(W(mm)) 41
Thickness(H(mm)) 28 Lock external diameter(mm) 22 Body Material Free-Cutting Brass Bar
Surface Finish Chrome Plating Number of key differences 600