1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Damage Resistant Personal Coin Lock C-365-SD

Damage Resistant Personal Coin Lock C-365-SD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,413.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tempered reinforced dome flange inner cylinder (tempered SUS).
· Bias cut for key that is difficult to duplicate.
· The 4 row 15-pin tumbler structure prevents illegal access by picking.
· 1 master key has 6,435 options.
· Anti-picking measures can be incorporated as options.
· Smooth reversible key structure.
· Since the key will leave the lock only at the time of locking, there is no forgetting to lock.
· We also manufacture keys with identical key numbers / designated key numbers

 
Part Number
C-365-SD-KEY-DIFFERENCES
C-365-SD-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Product Code

฿ 1,433.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Difference of Keys23804

฿ 1,413.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Same Number23803

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Main Body Overall Length(L(mm)) 39 Lock external diameter(mm) 22
Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating Key Material Brass Plate
Key Surface Finish Nickel plating The idling ring Option Number of key differences 14000000