1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Side Bar Lock C-89-S

Small Side Bar Lock C-89-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 465.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With the side bar lock mechanism, illegal unlocking by picking, etc. is difficult.
· Built-in detent mechanism.
· The key can be removed only when locking so that lock is ensured.
· Smooth reversible key structure

 
Part Number
C-89-S-1-KEY-DIFFERENCES
C-89-S-2-KEY-DIFFERENCES
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Overall Length
(L(mm))
Number of key differences Product Code

฿ 465.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) 22.359423856

฿ 504.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) 26.41080023857

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Key Difference of Keys Lock external diameter(mm) 22
Body Material Zinc Alloy Surface Finish Chrome Plating Key Material Brass Plate
Key Surface Finish Nickel plating