1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Large Push Lock for Sliding Doors C-109

Large Push Lock for Sliding Doors C-109
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,194.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· One-touch lock method to push into the main body when locking

 
Part Number
C-109-3
C-109-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSKey Main Body Overall Length
(L(mm))
Main Body Width
(W(mm))
Thickness
(H(mm))
Lock external diameter
(mm)
Product Code

฿ 6,581.00

LATCHS 1 Piece(s) 29 Day(s) -C109369.560302821253

฿ 6,194.00

LATCHS 1 Piece(s) 29 Day(s) 10C109452.552282521254

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating
Key Material Brass Plate Key Surface Finish Nickel plating Number of key differences 100