1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Momentary Lock C-184

Momentary Lock C-184
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 562.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rotate 65° to the left or right, and return to the spring at the center.
· Various control center (C-878) and door catch (C-843, C-454) can be combined with this.
· Easy to install with a clip or nut

 
Part Number
C-184-1-KEYED-ALIKE
C-184-2-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey hole direction Product Code

฿ 562.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Vertical21819

฿ 581.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Horizontal22864

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Key Same Number Main Body Overall Length(L(mm)) 38
Lock external diameter(mm) 27 Body Material Zinc Alloy Surface Finish Stainless Steel Cover
Key Material Brass Plate Key Surface Finish Nickel plating