1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Personal Coin Lock C-365

Personal Coin Lock C-365
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 968.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The bias cut key 4-row 15-pin tumbler structure is difficult to replicate, and prevents lock picking.
· 1 master key has 6,435 options.
· Smooth reversible key structure. Keys are removable only during locking, so there is no forgetting to lock.
· We also manufacture keys with identical key numbers / designated key numbers.
· Built-in special ball for drilling countermeasure is available (optional). The idling ring prevents forced unlocking with a pipe wrench, etc. (C-288-OP-2 option)

 
Part Number
C-365-KEY-DIFFERENCES
C-365-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Thickness
(H(mm))
Product Code

฿ 1,007.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Difference of Keys-22823

฿ 968.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Same Number822822

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Main Body Overall Length(L(mm)) 35.1 Lock external diameter(mm) 22
Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating Key Material Brass Plate
Key Surface Finish Nickel plating The idling ring Option Number of key differences 14000000