(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact and highly secure TAK60 built-in cylinder.
· Lock has a reversible key and a dust-proof shutter.
· The key can be inserted and removed at the time of locking and unlocking with 90° rotation.
· When using it in combination with a flat handle, it can be unified with the same key number
Types | Lock(Embedded) | Key | Same Number | Main Body Overall Length(L(mm)) | 23 |
---|---|---|---|---|---|
Lock external diameter(mm) | 22 | Body Material | Zinc Alloy | Surface Finish | Chrome Plating |
Product Code | 23456 |
Please check the type/dimensions/specifications of the part C-192-1-KEYED-ALIKE in the Personal Coin Lock C-192-1 series.
How can we improve?
How can we improve?