(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Bias cut specification for key (pin groove processing of key corner) that is difficult to duplicate.
· Multiple of key combinations with 11 pin 135° arrangement.
· Smooth reversible key structure.
· Since the key will leave the lock only at the time of locking, there is no forgetting to lock
Part Number |
---|
C-288-L-KEY-DIFFERENCES |
C-288-L-KEYED-ALIKE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Key | Product Code |
---|---|---|---|---|---|---|---|
฿ 852.00 | INDUSTRIAL LOCKS | 1 Piece(s) | 32 Day(s) | Difference of Keys | 22170 | ||
฿ 794.00 | INDUSTRIAL LOCKS | 1 Piece(s) | 32 Day(s) | Same Number | 22169 |
Loading...
Types | Lock(Embedded) | Main Body Overall Length(L(mm)) | 44.3 | Lock external diameter(mm) | 28 |
---|---|---|---|---|---|
Body Material | Free-Cutting Brass Bar | Surface Finish | Chrome Plating | Key Material | Brass Plate |
Key Surface Finish | Nickel plating | The idling ring | Included | Number of key differences | 177000 |
How can we improve?
How can we improve?