1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Personal Coin Lock, C-288

Personal Coin Lock, C-288
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 148.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bias cut difficult to duplicate key (key corner pin groove processing) specifications. Due to the 11 pin 135° arrangement, multiple key variations are available. Smooth reversible key structure. Key can be removed only when locked, so there is no forgetting to lock

 
Part Number
C-288-KEY-DIFFERENCES
C-288-KEYED-ALIKE
C-288-OP-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Key Key Material Key Surface Finish Product Code

฿ 659.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) -Main BodyDifference of KeysBrass PlateNickel plating21320

฿ 600.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) -Main BodySame NumberBrass PlateNickel plating21319

฿ 148.00

INDUSTRIAL LOCKS 1 Piece(s) Same day 10The idling ring---22955

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating