1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deadlock C-4-CAB

LATCHS

Deadlock C-4-CAB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 794.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abundant key combination numbers (1120). Possible to insert / remove key at the time of both locking and unlocking.
· Reversible type key

 
Part Number
C-4-CAB-KEY-DIFFERENCES
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 794.00

LATCHS 1 Piece(s) 32 Day(s)

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Key Difference of Keys Main Body Overall Length(L(mm)) 41
Main Body Width(W(mm)) 41 Thickness(H(mm)) 37 Lock external diameter(mm) 22
Body Material Zinc Alloy Surface Finish Chrome Plating Key Material Brass Plate
Key Surface Finish Nickel plating Number of key differences 1120 Product Code 23861

Please check the type/dimensions/specifications of the part C-4-CAB-KEY-DIFFERENCES in the Deadlock C-4-CAB series.