1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial Lock Type 1 C-188

Dial Lock Type 1 C-188
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Insert and remove keys only when locked with 180° rotation.
· With the side bar lock mechanism, lock picking, etc., is difficult, and there is an idling ring for crime prevention.
· Durable without using springs

 
Part Number
C-188-1-KEY-DIFFERENCES
C-188-1-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Product Code

฿ 1,239.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Difference of Keys20501

฿ 1,200.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Same Number20500

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Main Body Overall Length(L(mm)) 34 Lock external diameter(mm) 27
Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating Key Material Brass Plate
Key Surface Finish Nickel plating Number of key differences 16000