1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Latch with Cylinder C-134-1

Latch with Cylinder C-134-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 755.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Different Key Combination is not available. Same Key Combination is applicable for all Locks.

Product Description

[Features]
· Rotating the key clockwise by 30° will activate the latch by 7 mm.
· Due to the internal spring force, the key will return to the position where it can be automatically withdrawn

 
Part Number
C-134-1-300
C-134-1-700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Product Code

฿ 755.00

LATCHS 1 Piece(s) Same day 30023285

฿ 775.00

LATCHS 1 Piece(s) 29 Day(s) 70020412

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Main Body Overall Length(L(mm)) 41 Main Body Width(W(mm)) 41
Thickness(H(mm)) 28 Lock external diameter(mm) 25 Body Material Stainless Steel Plate
Surface Finish Barrel Grinding Key Material Brass Plate Key Surface Finish Nickel plating