1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

I-Type Cylinder Lock C-34

I-Type Cylinder Lock C-34
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 388.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cylinder lock.
[Features]
· The key can be inserted and removed when locked or unlocked by turning it 90°.
· Can be used even if the 4-mm thick ring is removed.
· Made from zinc alloy.
[Applications]
· For vending machines, outdoor power distribution boards, compact security equipment and town gas alarm systems.

Cylinder Lock Specification

I-Type Cylinder Lock C-34: related images

C-34-TAK60 external appearance

Key can be inserted and removed when both locked and unlocked by turning 90°.
Can also be used with the 4‑mm ring removed.
Ideal for vending machines, outdoor switchboards, compact security devices, city gas alarm systems, etc.

  • Main body materials: zinc alloy (ZDC), chrome plating (MZCr)
  • Key materials: brass plate (C3713P), nickel plating (MBNi)
I-Type Cylinder Lock C-34: related images

Type with cap available (C-34-C, C-34-C-TAK60)

I-Type Cylinder Lock C-34: related images

No. TAK60 key external appearance

I-Type Cylinder Lock C-34: related images

No. 200 key external appearance

I-Type Cylinder Lock C-34: related images

Dimensional drawing (mm)

I-Type Cylinder Lock C-34: related images

Stopper plate (included) dimensional drawing (mm)

Part Number
C-34
C-34-C
C-34-C-TAK60
C-34-TAK60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Cap Product Code

฿ 388.00

INDUSTRIAL LOCKS 1 Piece(s) Same day 0200No20268

฿ 504.00

INDUSTRIAL LOCKS 1 Piece(s) Same day 0200Presence23615

฿ 522.00

INDUSTRIAL LOCKS 1 Piece(s) Same day TAK60Presence23682

฿ 455.00

INDUSTRIAL LOCKS 1 Piece(s) Same day TAK60No23681

Loading...

  1. 1
 

Basic Information

Types Lock(Embedded) Main Body Overall Length(L(mm)) 31 Lock external diameter(mm) 25