1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

System Lock C-35

System Lock C-35
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 291.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cam lock with a cylinder lock.
[Applications]
· Vending machines, office equipment, mail boxes, lockers.

Can Be Used As Master Unit Or Grand Master Unit

C-35-A external appearance

C-35-A external appearance

C-35-A dimensional drawing

C-35-A dimensional drawing

Panel hole drilling dimensions

Panel hole drilling dimensions

Key No. D600 external appearance

Key No. D600 external appearance

Key No. D600 dimensional drawing

Key No. D600 dimensional drawing

Key No. D600 dimensional drawing

Key No. D600 dimensional drawing

Master key system Made so a single master key can unlock locks that are keyed differently.

Master key system
Made so a single master key can unlock locks that are keyed differently.

Product mass: 54 g
Materials: Main body; zinc alloy (ZDC)
Key; brass plate
Surface finish: Main body; chrome plating (MZCr)
Key; nickel plating (MBNi)
Maximum number of key differences: 800
Accessories: 2 keys, stopper plate

Part Number
C-35-A-KEY-DIFFERENCES
C-35-A-KEYED-ALIKE
C-35-B-KEY-DIFFERENCES
C-35-B-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFalling Out Key Product Code

฿ 341.00

INDUSTRIAL LOCKS 1 Piece(s) Same day 10Missing 1 placesDifference of Keys21169

฿ 291.00

INDUSTRIAL LOCKS 1 Piece(s) 17 Day(s) -Missing 1 placesSame Number21168

฿ 341.00

INDUSTRIAL LOCKS 1 Piece(s) 29 Day(s) -Missing 2 placesDifference of Keys21171

฿ 291.00

INDUSTRIAL LOCKS 1 Piece(s) 29 Day(s) -Missing 2 placesSame Number21170

Loading...

  1. 1
 

Basic Information

Types Lock(Embedded) Main Body Overall Length(L(mm)) 25.5 Lock external diameter(mm) 22
Body Material Zinc Alloy (ZDC) Surface Finish Chrome Plating (MZCr) Key Material Brass Plate
Key Surface Finish Nickel Plating (MBNi) Number of key differences 800