1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sidebar Lock Tri C-187-S

Sidebar Lock Tri C-187-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 426.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The sidebar locking mechanism makes unlocking by picking, etc. difficult. The built-in detent mechanism key can only be removed when locked, so there is no forgetting to lock.
· Smooth reversible key structure

 
Part Number
C-187-S-1-KEY-DIFFERENCES
C-187-S-1-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSKey Product Code

฿ 446.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) 10Difference of Keys23860

฿ 426.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) 10Same Number23858

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Main Body Overall Length(L(mm)) 22.4 Lock external diameter(mm) 24
Body Material Zinc Alloy Surface Finish Chrome Plating Key Material Brass Plate
Key Surface Finish Nickel plating Number of key differences 700