1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coin Lock Mini C-88-8 (C-88-8A-KEYED-ALIKE(J85))

INDUSTRIAL LOCKS

Coin Lock Mini C-88-8 (C-88-8A-KEYED-ALIKE(J85))
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra-compact coin lock.
[Features]
· An ultra-compact coin lock of a type not seen before.
· Can be mounted with the stopper plate set.
· The key can only be removed when locked, so there is no need to worry about forgetting to lock.
· 2 types of stopper plate; horizontal and vertical.
[Applications]
· Vending machines, small security devices, switch boxes.

Ultra-Compact Coin Lock

Coin Lock Mini external appearance

Coin Lock Mini external appearance
Ultra-compact coin lock of a type not seen before. Same functions as conventional products.
Can be mounted with the stopper plate set.
The key can only be removed when locked, so there is no need to worry about forgetting to lock.
2 types of stopper plate; horizontal and vertical. (Standard product is vertical.)
2 types; A-type with 4 pins, and B-type with 7 pins. (External dimensions are the same.)
Ideal for vending machines, small security devices, switch boxes, etc.

Coin Lock Mini materials

Coin Lock Mini materials

  • Main body: free cutting brass bar (C3604BD), chrome plating (MBCr)
  • Key: cold rolled steel plate (SPCC) / free cutting steel (SUM), nickel plating (MFNi)
Coin Lock Mini external dimensional drawing (mm)

Coin Lock Mini external dimensional drawing (mm)

Key external dimensional drawing (mm)

Key external dimensional drawing (mm)

Part Number
C-88-8A-KEYED-ALIKE(J85)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSKey Number of key differences Product Code

฿ 237.00

INDUSTRIAL LOCKS 1 Piece(s) 29 Day(s) 10Same Number50020350

Loading...

  1. 1
 

Basic Information

Types Lock(Embedded) Main Body Overall Length(L(mm)) 18.5 Lock external diameter(mm) 15
Body Material Free-Cutting Brass Bar (C3604BD) Surface Finish Chrome plating (MBCr) Key Material Cold rolled steel plate (SPCC)/Free-cutting steel material (SUM)
Key Surface Finish Nickel plating (MFNi)

Please check the type/dimensions/specifications of the part C-88-8A-KEYED-ALIKE(J85) in the Coin Lock Mini C-88-8 series.

Products with similar specification

Part Number
C-88-8A-KEY-DIFFERENCES
C-88-8B-KEY-DIFFERENCES
C-88-8B-KEYED-ALIKE(T750)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSKey Number of key differences Product Code

฿ 268.00

1 Piece(s) 32 Day(s) 10Difference of Keys50020351

฿ 275.00

1 Piece(s) 32 Day(s) 10Difference of Keys1700020349

฿ 244.00

1 Piece(s) 32 Day(s) 10Same Number1700020348