1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coin Lock Multi X, C-381-X

Coin Lock Multi X, C-381-X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,394.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The pin arrangement prevents lock picking because it is a 4-direction radial structure (X arrangement).
· Key is difficult to duplicate as it has a special shape made from deformed drawing material.
· Vending Machine Manufacturers Association Standard lock.
· Hardness of more than HRc55, with a hard head protector cover (C-381-XD) installed.
· Since the key will leave the lock only at the time of locking, there is no forgetting to lock

 
Part Number
C-381-XD
C-381-XS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Overall Length
(L(mm))
Number of key differences Product Code

฿ 1,665.00

INDUSTRIAL LOCKS 1 Piece(s) 29 Day(s) 37.4Calculated value: 200 million or more24202

฿ 1,394.00

INDUSTRIAL LOCKS 1 Piece(s) Same day 36.5312000024201

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Key Difference of Keys Lock external diameter(mm) 30
Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating Key Material Brass Drawing Material
Key Surface Finish Nickel plating