1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coin Lock Multi C-197-11/12

Coin Lock Multi C-197-11/12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 542.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Conventional product C-197-1/2 has been improved to improve the strength of the key.
· Insert and remove keys only when locked with 90° rotation.
· Duplication of key is difficult

 
Part Number
C-197-11-KEY-DIFFERENCES
C-197-11-KEYED-ALIKE
C-197-12-KEY-DIFFERENCES
C-197-12-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Main Body Overall Length L2
(mm)
Product Code

฿ 562.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Difference of Keys11.523971

฿ 542.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Same Number11.523971

฿ 678.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Difference of Keys17.423972

฿ 697.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Same Number17.423972

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Lock external diameter(mm) 22 Body Material Free-Cutting Brass Bar
Surface Finish Chrome Plating Key Material Brass different-shape bar Key Surface Finish Nickel plating