(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A coin lock that can be widely used.
[Features]
· Key can be inserted and removed only when locked with 90° rotation on right.
· Key mechanism: virtually infinite number of key combinations.
[Applications]
· Key switch for vending machines, cash dispensers, coin lockers, amusement machines, mail boxes and applied equipment.
C-88-1 external appearance
Key differences
Key dimensional drawing
Stopper plate rotation angle 90°
Product No. | Remarks | Key No. | (L1) | L2 | L3 | Product Mass (g) |
---|---|---|---|---|---|---|
C-88-1-TA6450 | Keyed alike (3 types) | TA6450 | 33.7 | 17.4 | 6.3 | 87 |
C-88-1-K7450 | K7450 | |||||
C-88-1-K6510 | K6510 | |||||
C-88-1 key differences | Key differences |
Part Number |
---|
C-88-1-K6510 |
C-88-1-K7450 |
C-88-1-KEY-DIFFERENCES |
C-88-1-TA6450 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Key | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 368.00 | INDUSTRIAL LOCKS | 1 Piece(s) | Same day | - | K6510 | 20335 | ||
฿ 368.00 | INDUSTRIAL LOCKS | 1 Piece(s) | 29 Day(s) | - | K7450 | 20334 | ||
฿ 388.00 | INDUSTRIAL LOCKS | 1 Piece(s) | 32 Day(s) | 10 | - | 20336 | ||
฿ 368.00 | INDUSTRIAL LOCKS | 1 Piece(s) | Same day | - | TA6450 | 20333 |
Loading...
Types | Lock(Embedded) | Main Body Overall Length(L(mm)) | 33.7 | Lock external diameter(mm) | 22 |
---|---|---|---|---|---|
Body Material | Free-Cutting Brass Bar (C3604BD) | Surface Finish | Chrome plating (MBCr) | Key Material | Cold rolled steel plate (SPCC)/Free-cutting steel material (SUM) |
Key Surface Finish | Nickel Plating (MFNi) | Number of key differences | 690000 |
How can we improve?
How can we improve?