1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cylinder Lock with Cap C-132-2 (Part Number)

INDUSTRIAL LOCKS

Cylinder Lock with Cap C-132-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 775.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since the key will leave the lock only at the time of locking, there is no forgetting to lock

 
Part Number
C-132-2-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 775.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s)

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Key Same Number Main Body Overall Length(L(mm)) 37
Lock external diameter(mm) 30 Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating
Key Material Brass Plate Key Surface Finish Nickel plating Number of key differences 100
Product Code 20408

Please check the type/dimensions/specifications of the part C-132-2-KEYED-ALIKE in the Cylinder Lock with Cap C-132-2 series.