(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The key can be inserted and removed at the time of locking and unlocking with 90° rotation.
· If the clasp is turned over, rotation is in the reverse direction
Part Number |
---|
C-104-KEYED-ALIKE |
C-104-TAK60-KEYED-ALIKE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Key Material | Product Code |
---|---|---|---|---|---|---|---|
฿ 562.00 | INDUSTRIAL LOCKS | 1 Piece(s) | 32 Day(s) | Brass Plate | 20379 | ||
฿ 581.00 | INDUSTRIAL LOCKS | 1 Piece(s) | 32 Day(s) | Zinc Alloy | 23678 |
Loading...
Types | Lock(Embedded) | Key | Same Number | Main Body Overall Length(L(mm)) | 35 |
---|---|---|---|---|---|
Lock external diameter(mm) | 30 | Body Material | Zinc Alloy | Surface Finish | Chrome Plating |
Key Surface Finish | Nickel plating |
How can we improve?
How can we improve?