1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cylinder Lock with Cap C-880

Cylinder Lock with Cap C-880
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 581.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since the key will leave the lock only at the time of locking, there is no forgetting to lock.
· Keyhole is protected with a cap so it can be used even under severe conditions outdoors

 
Part Number
C-880-1-KEY-DIFFERENCES
C-880-1-KEYED-ALIKE
C-880-2-KEY-DIFFERENCES
C-880-2-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSKey Main Body Overall Length
(L(mm))
Lock external diameter
(mm)
Product Code

฿ 891.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) 10Difference of Keys38.52820787

฿ 852.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) 10Same Number38.52820786

฿ 620.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) 10Difference of Keys34.72520789

฿ 581.00

INDUSTRIAL LOCKS 1 Piece(s) 35 Day(s) 10Same Number34.72520788

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating
Key Material Free-Cutting Steel Key Surface Finish Nickel plating Number of key differences 690000