(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lock has a reversible key and a dust-proof shutter. The key can be inserted and removed at the time of locking and unlocking with 90° rotation.
Part Number |
---|
C-178-S-KEY-DIFFERENCES |
C-178-S-KEYED-ALIKE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Key | Product Code |
---|---|---|---|---|---|---|---|
฿ 368.00 | INDUSTRIAL LOCKS | 1 Piece(s) | 32 Day(s) | Difference of Keys | 23070 | ||
฿ 299.00 | INDUSTRIAL LOCKS | 1 Piece(s) | 29 Day(s) | Same Number | 23069 |
Loading...
Types | Lock(Embedded) | Main Body Overall Length(L(mm)) | 30 | Lock external diameter(mm) | 23 |
---|---|---|---|---|---|
Body Material | Zinc Alloy | Surface Finish | Stainless Steel Cover | Key Material | Brass Plate |
Key Surface Finish | Nickel plating | Number of key differences | 100 |
How can we improve?
How can we improve?