Wireless Snap Lock C-10

Caution
Product Description
A snap lock which closes with single-action once the latch operates after raising the lever.
[Features]
· Thin and can be used by directly mounting to the panel surface.
· Materials: Brass plate (C2680R).
· Surface finish: Nickel plating (MBNi).
· Latch operates and door opens when the lever is raised.
[Applications]
· Power distribution boards, vending machines, measuring instruments, computers, inspection doors.
Raising The Lever Operates The Latch And The Door Can Be Opened

C-10-1 external appearance

C-10-4 external appearance

Panel hole drilling dimensions

Wireless Snap Lock dimensional drawing A

Wireless Snap Lock dimensional drawing B
| Product No. | L1 | L2 | L3 | L4 | W1 | W2 | W3 | H | t1 | t2 | P1 | P2 | ød1 | ød2 | R | (S) | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C-10-1 | 61 | 5.5 | 5 | 32 | 45 | 15 | 11 | 11.5 | 1.2 | 2 | 50 | 38 | 3 | 3.5 | 14 | 7 | 66 |
| C-10-2 | 55 | 5 | 2.5 | 30 | 32 | 11.5 | 7 | 8 | 1.2 | 2 | 45 | 24 | 3 | 3.5 | 13 | 5.5 | 40 |
| C-10-3 | 45 | 4 | 2.5 | 26.5 | 26 | 9.5 | 6 | 8 | 1.2 | 2 | 37 | 20 | 2.5 | 3 | 9.5 | 4.5 | 28 |
| C-10-4 | 38 | 3 | 2 | 22.5 | 22 | 7.5 | 6 | 7.5 | 1.2 | 2 | 33 | 17.5 | 2 | 2.5 | 8.5 | 3.5 | 18 |
| C-10-5 | 30 | 3 | 1.5 | 18 | 17 | 5.8 | 6 | 6.5 | 1.2 | 2 | 25 | 13 | 1.5 | 2 | 6 | 3 | 11 |
| C-10-6 | 26 | 1.5 | 4 | 14 | 13 | 5 | 5 | 6 | 0.8 | 1.5 | 23 | 10 | 1.5 | 2 | 5 | 2.5 | 6 |