1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Cremone Lock A-375-A-X

Small Cremone Lock A-375-A-X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,291.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to install surface attachment type.
· Maintenance is very easy compared with digging type.
· Upper and lower latches C-376 Strong seal with dead bolt.
· Rainproof / dust proof type (uses locking cap/O ring).
· For right or left use

 
Part Number
A-375-2A-XT-L
A-375-2A-XT-R
A-375-3A-XT-L
A-375-3A-XT-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Specification 1 Product Code

฿ 9,291.00

CREMONE HANDLES 1 Piece(s) 45 Day(s) For Left Openingtwo-point tightening02744

฿ 9,291.00

CLEMONE HANDLES 1 Piece(s) 55 Day(s) Right Opening Usedtwo-point tightening02747

฿ 11,613.00

CREMONE HANDLES 1 Piece(s) 45 Day(s) For Left Opening3-point tightening02764

฿ 11,613.00

CREMONE HANDLES 1 Piece(s) 45 Day(s) Right Opening Used3-point tightening02767

Loading...

  1. 1

Basic Information

Application Cubicle, Cabinet, Shelter, Housing Types Main Body Material Aluminum Alloy
Finish Baked paint finish clear finish Specification 2 For lock mounting Plate Thickness(mm) 47~53
Full Length(mm) 258 Overall width(mm) 100 Full height(mm) 191.5