1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Handle FA-708 for Sealing

Small Handle FA-708 for Sealing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 504.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a compact but tough structure, it also is adapted to opening and closing doors in intense situations.
· Smooth operability.
· Left and right dual use type.
· FA-708S: The contact with the latch is with a smoothly rotating roller.
· The offset height can be adjusted by loosening the screw of the plate and sliding the hook with roller

 
Part Number
FA-708-KAGINASHI
FA-708-KAGITUKI
FA-708S-CATCH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Number of Keys Full Length
(mm)
Full height
(mm)
Product Code

฿ 930.00

TAKIGEN 1 Piece(s) 32 Day(s) Handle bodyNo Key1383860020

฿ 1,162.00

TAKIGEN 1 Piece(s) 32 Day(s) Handle body4001383860019

฿ 504.00

AIRTIGHT HANDLES 1 Piece(s) Same day Strike Plate-3532.860021

Loading...

  1. 1

Basic Information

Application For refrigerating freezer and small box doors Material Zinc Alloy Finish Chrome Plating
Overall width(mm) 56