1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealing Corner Handle FA-616

Sealing Corner Handle FA-616
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,762.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is the most common, economic type.
· The mounting position and tightening margin of the plate can be finely adjusted.
· Can be used in high temperatures such as with an oven.
· For both left hand and right hand use

 
Part Number
FA-616-WITH-LOCK
FA-616-WITHOUT-LOCK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Keys Accessory Product Code

฿ 1,897.00

FREEZER AIRTIGHT HANDLES 1 Piece(s) 32 Day(s) 0350Two keys, Receiving Seat60025

฿ 1,762.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) No KeyStrike Plate60026

Loading...

  1. 1

Basic Information

Application For medium/lightweight large door of kitchen equipment/medical equipment/test equipment, etc. Types Handle body Material Zinc Alloy
Finish Chrome Plating Full Length(mm) 280 Overall width(mm) 26
Full height(mm) 78