1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Airtight Cover Lock A-838 (Part Number)

LATCH TYPE HANDLES

Airtight Cover Lock A-838
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 349.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Increases the shielding ability of the hook part, and minimizes sound leakage.
· Flat type with few protrusions from the door surface.
· You can tighten three points in combination with the interlocking unit.
· A lock with a dust-proof shutter comes standard.
· You can use it as an alternative to A-858 which is a cover lock for construction machine that is a product discontinued in the catalog

 
Part Number
A-838-A-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Finish Color Specification 1 Number of Keys Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 1,297.00

LATCH TYPE HANDLES 1 Piece(s) 29 Day(s) Main BodyElectrostatic PaintBlackWith Screws02003.212018067.103499

Loading...

  1. 1

Basic Information

Application Transportable generator, Special purpose truck, Construction machine Material Cold Rolled Steel Plate

Please check the type/dimensions/specifications of the part A-838-A-1 in the Airtight Cover Lock A-838 series.

Products with similar specification

Part Number
A-838-A-2
A-838-A-3
A-838-B-1
A-838-B-2
A-838-B-3
A-838-H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTypes Finish Color Specification 1 Number of Keys Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 871.00

1 Piece(s) 29 Day(s) Main BodyElectrostatic PaintBlackWith ScrewsNo Key3.212018067.103501

฿ 1,491.00

1 Piece(s) 29 Day(s) Main BodyElectrostatic PaintBlackWith ScrewsPadlock type3.212018067.104174

฿ 1,239.00

1 Piece(s) 29 Day(s) Main BodyElectrostatic PaintBlackWithout bolt02003.212018067.103500

฿ 891.00

1 Piece(s) 29 Day(s) Main BodyElectrostatic PaintBlackWithout boltNo Key3.212018067.103502

฿ 1,046.00

1 Piece(s) 29 Day(s) Main BodyElectrostatic PaintBlackWithout boltPadlock type3.212018067.104308

฿ 349.00

1 Piece(s) 29 Day(s) Interlocked unit for multi-point tighteningZinc Plating Chromate Treatment-------03518