1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight, Folding, Flat Handle, A-213N

Airtight, Folding, Flat Handle, A-213N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,394.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The stopper is lifted 3 mm by storing the handle.
· A strong shielding effect is achieved.
· The flat folding handle is compatible with the new A-213 design where the key slot is at the center.
· Safety structure that does not open the closed door, even when a violent vibration / shock is applied.
· Left and right combination

 
Part Number
A-213N
A-213N-SLV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,704.00

LIFT HANDLES 1 Piece(s) 29 Day(s)

฿ 1,394.00

FLUSH HANDLES 1 Piece(s) 57 Day(s)

Loading...

  1. 1

Basic Information

Application Special purpose truck, Cubicle, Vibration equipment Types Handle body Material Zinc Alloy
Finish Satin chrome plating Selfishly Left/Right Combination Type Number of Keys T0230
Plate Thickness(mm) 4 Accessory Dedicated clasp, Screw set, 2 keys Full Length(mm) 124
Overall width(mm) 84 Full height(mm) 67.5 Product Code 01880