1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Latch Receiver for Airtight Lift Handle FA-681-S

Latch Receiver for Airtight Lift Handle FA-681-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 736.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· FA-681-1 / FA-681-T-1 You can close it with a single touch by using it in combination with a handle.
· FA-681-S-1 is an indented type.
· The latch is inconspicuous, and adjustment of up to 6 mm is possible.
· FA-681-S-2 is a front facing type.
· Easy installation and maintenance, adjustment of up to 10 mm is possible

 
Part Number
FA-681-S-1
FA-681-S-2
FA-681-S-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Mass
(g)
Product Code

฿ 736.00

AIRTIGHT HANDLES 1 Piece(s) Same day Embedded type70406322760839

฿ 1,065.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) Surface attachment type71555232560840

฿ 1,084.00

HANDLES 1 Piece(s) 29 Day(s) Surface attachment type86.53352335-

Loading...

  1. 1

Basic Information

Application Latch set for sealing lift handle Types Latch bearing Material Zinc alloy (ZDC)
Finish Chrome plating (MZCr) Accessory Mounting plate, screws Applicable panel thickness(mm) 5