1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Flat Handle, A-497

Waterproof Flat Handle, A-497
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,530.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features ]
· Strongest type in the flat handle series.
· Rustproof satellite chrome plating (25 μm).
· Waterproof type (using O ring and sheet packing).
· Left/right combination type (exchange left and right by turning over the cam).
· A new reversible key with a dust proof shutter with excellent operability, TAK60 is standard equipment (A-495-TAK60 / A-496-TAK60· A-497-TAK60)

 
Part Number
A-497-2
A-497-2-TAK60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Keys Product Code

฿ 1,530.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 020001420

฿ 1,530.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) TAK6004121

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Accessory Clasp
Full Length(mm) 142 Overall width(mm) 40 Full height(mm) 42.2