(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A waterproof flush handle with a lock.
[Features]
· The lock comes standard with the TAK60, a new-style reversible key with an easy-to-use dustproof shutter.
· Can be mounted with the panel hole drilling dimensions of the A-160/A-240 series. (A-485-F-3) Waterproof type (using O-ring / sheet packing).
· Aventurine nickel chrome plating that increases rust resistance.
· Left/right combination type (Can be changed from left to right type by reversing the cam and stopper plate.)
· Materials: aluminum alloy (ADC).
· Surface finish: aventurine nickel chrome plating (MACr).
[Applications]
· Cubicles, switchboards / distribution boards, control panels.
A-485-6-2 dimensional drawing
A-485-6-2 dimensional drawing
Product No. | Key No. | Remarks | Materials | L1 | L2 | L3 | L4 | (H1) | H2 | t | Product Mass (g) | Applicable Panel Thickness | Attached Stopper Plate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A-485-6-2 | - | Without lock | ADC | 70 | 17 | 50 | 64 | 36 | 18 | 2.3 | 165 | 0 to 2.0 | AC-25-E-4 |
Part Number |
---|
A-1485-3-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Finish | Number of Keys | Plate Thickness (mm) | Accessory | Full Length (mm) | Overall width (mm) | Full height (mm) | Applicable panel thickness (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | H1 (mm) | H2 (mm) | H3 (mm) | t (mm) | Attached Stopper Plate | Remarks | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,194.00 | ROUND BAR PULLS | 1 Piece(s) | 29 Day(s) | Cast stainless steel (SUS304) | Hairline finish | 0200 | - | Two key, screws, special stopper plate and installation plate | - | - | - | 0~2.5 | 142 | 26 | 103 | 117 | 72.5 | 18 | 24 | 2 | AC-1025-E-4 | With lock | 466 | - |
Loading...
Please check the type/dimensions/specifications of the part A-1485-3-1 in the Waterproof Flush Handle A-485 series.
Part Number |
---|
A-1485-4-1 |
A-485-6-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Finish | Number of Keys | Plate Thickness (mm) | Accessory | Full Length (mm) | Overall width (mm) | Full height (mm) | Applicable panel thickness (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | H1 (mm) | H2 (mm) | H3 (mm) | t (mm) | Attached Stopper Plate | Remarks | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,613.00 | 1 Piece(s) | 29 Day(s) | Cast stainless steel (SUS304) | Hairline finish | 0200 | - | Two key, screws, special stopper plate and installation plate | - | - | - | 0~2.5 | 117 | 22.5 | 85 | 99 | 66 | 18 | 24 | 2 | AC-1025-E-4 | With lock | 400 | - | ||
฿ 736.00 | 1 Piece(s) | Same day | Aluminum Alloy (ADC) | Satin Nickel Chrome Plating (MACr) | No Key | 0.8~2.0 | Two keys, Screw Set, Dedicated Clasp, Mounting Plate | 70 | 32 | 38 | - | - | - | - | - | - | - | - | - | - | - | - | 01359 |
How can we improve?
How can we improve?