1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Flat Handle, A-465-F

Waterproof Flat Handle, A-465-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 988.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The lock comes standard with TAK60, a new style reversible key with an easy to use dust-proof shutter (A-1465-C and A-465-F).
· Flat handle A-160 / A-240 series can be installed even with panel drilling dimensions.
· For both left hand and right hand use

 
Part Number
A-465-F-1-1-TAK60
A-465-F-2-1-TAK60
A-465-F-3-1-TAK60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Full Length
(mm)
Product Code

฿ 1,123.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 2.314204050

฿ 1,007.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 2.311704051

฿ 988.00

FLUSH SWING HANDLES 1 Piece(s) 35 Day(s) 1.88404052

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Number of Keys TAK60
Accessory Clasp Overall width(mm) 30 Full height(mm) 46