Waterproof Color Lock Handle A-310

Caution
Product Description
A waterproof-type color lock handle.
[Features]
· This is a pin tumbler type with a built-in pins, making it difficult to unlock with anything other than the dedicated handle.
· Waterproof type (using O-ring/packing).
· Left/right combination type.
· Materials: Main body; zinc alloy (ZDC).
· Surface finish: Main body; acrylic resin baked paint finish.
· Accessories: large nut, screw set.
[Applications]
· Outdoor cubicles, switchboards / distribution boards.
Left And Right Type Handle

A-310-1 external appearance

A-310-3 external appearance

A-310 dimensional drawing

A-310-1H/2H external appearance

A-310-3H external appearance

A-310 application example
| Product No. | (W1) | □W2 | (H1) | H2 | H3 | H4 | P | øD | ød | R1 | R2 | (M) | Max. Applicable Panel Thickness | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A-310-1 | 42 | 10 | 48.5 | 18.5 | 26.5 | 4 | 38.5 | 62 | 40.5 | 4 | 4.5 | M36 | 7 | 420 |
| A-310-2 | 32.5 | 8 | 49 | 19.5 | 27 | 4 | 30 | 50 | 32.5 | 4 | 4.5 | M30 | 7 | 300 |
| A-310-3 | 30 | 8 | 38.5 | 14.5 | 14.5 | 4 | 24 | 34 | 24.5 | 2 | 2.5 | M24 | 2 | 120 |
| A-310-4 | 32 | 8 | 34 | 13 | 13 | 2 | - | 30 | - | - | - | M22 | 3 | 80 |