Flush Handle A-240-A

Caution
Product Description
An anti-galling type flush handle.
[Features]
· An anti-galling type clasp is equipped wit as a standard equipment.
· The lock comes standard with a new reversible key TAK60 with a dust-proof shutter with excellent operability.
· The product has a soft, aesthetically pleasing design.
· Panel hole drilling dimensions are the same as A-240.
· Left-Right combination type (can be changed from left to right type by turning over the clasp).
· Materials: Zinc alloy (ZDC)
· Surface finish: Satin nickel chrome plating (MZCr)
· Accessories: 2 keys, screw set
[Applications]
· Distribution boards / power distribution boards, and control panels.
Galling Prevention Type Stopper Plate Included As Standard

A-240-A-1-1-TAK60 external appearance

A-240-A series dimensional drawing

A-240-A series dimensional drawing
| Product No. | Remarks |
|---|---|
| A-240-A-1-1-TAK60 | ZDC |
| A-240-A-1-1 | |
| A-240-A-2-1-TAK60 | ZDC |
| A-240-A-2-1 | |
| A-240-A-3-1 | ZDC |
| Product No. | Key No. | L1 | (L2) | (L3) | (L4) | (L5) | (L6) | (L7) | L8 | L9 | L10 | W1 | W2 | (W3) | W4 | W5 | (H1) | H2 | H3 | t | P | φD | φd | R | Max. Applicable Panel Thickness | Attached Stopper Plate | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A-240-A-1-1-TAK60 | TAK60 | 142 | 49.5 | 65.5 | 9.5 | 18 | 34.5 | 25.5 | 106 | 100.5 | 117 | 32 | 26 | 22 | 27 | 15 | 58 | 7 | 17 | 3.2 | 128 | 8 | 2-φ4.2 | 4.5 | 2.5 | AC-25-AB-1N | 360 |
| A-240-A-1-1 | 0200 | ||||||||||||||||||||||||||
| A-240-A-2-1-TAK60 | TAK60 | 117 | 48.5 | 61.5 | 8.5 | 20 | 35 | 20.5 | 86 | 81.5 | 96 | 30 | 23 | 20 | 24 | 10 | 48 | 6 | 12.5 | 2.3 | 105 | 7 | 2-φ4.2 | 4 | 2 | AC-25-AB-2N | 220 |
| A-240-A-2-1 | 0200 | ||||||||||||||||||||||||||
| A-240-A-3-1 | 0200 | 84 | 23.5 | 61.5 | 8.5 | - | - | 20 | 53 | 48.5 | 63 | 28 | 23 | - | 24 | 9.5 | 21 | 6 | 12.5 | 2.3 | 72 | 7 | φ4.1 | 4 | 2 | AC-25-AB-3N | 160 |