1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Handle A-230

Flat Handle A-230
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,007.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard equipped clasp is an anti-scratch type.
· A new reversible key with a dust proof shutter with excellent operability, TAK60 is standard equipment. (A-230-TAK60).
· Left and right hand dual use (exchange the left and right by turning the stopper over).
· Panel drilling dimensions are the same as A-240

 
Part Number
A-230-1-1
A-230-1-1-TAK60
A-230-2-1
A-230-2-1-TAK60
A-230-3-1
A-230-3-1-TAK60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Keys Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Product Code

฿ 1,355.00

FLUSH HANDLES 1 Piece(s) 35 Day(s) 02002.51423204367

฿ 1,355.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) TAK602.51423204106

฿ 1,123.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) 020021173004368

฿ 1,123.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) TAK6021173004105

฿ 1,007.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) 02002842804369

฿ 1,007.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) TAK602842804104

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Accessory Clasp