1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emergency Escape Strike Plate FA-602S-3

Emergency Escape Strike Plate FA-602S-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,297.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Emergency escape strike plate FA-602S-3, Double safety escape mechanism that employs safety mechanism not only for handle but also for strike plate to prevent accidents from being trapped, [Use] Walk-in type freezer/refrigerator

 
Part Number
FA-602S-3-1
FA-602S-3-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase Panel Thickness Product Code

฿ 1,297.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 45mm Dedicated60012

฿ 1,723.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 100mm Dedicated60013

Loading...

  1. 1

Basic Information

Application Walk-in Refrigerator/Freezer Material Pedestal: Zinc Alloy (ZDC)/Knob: Polyamide 66 (PA66), Structural Rolled Steel (SS) Surface Finish Pedestal: Chrome Plating (MZCr)
Applicable Knobs FA-602 Applicable Strike Plate FA-602S-1~2