1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emergency Release Strike Plate, FA-601S-5 (FA-601S-5-1)

AIRTIGHT HANDLES

Emergency Release Strike Plate, FA-601S-5 (FA-601S-5-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· To prevent confinement accidents, a double safety escape mechanism that uses a safety device not only for the handle but also for the seat is installed

 
Part Number
FA-601S-5-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase Panel Thickness Product Code

฿ 1,800.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 90mm Dedicated60006

Loading...

  1. 1

Basic Information

Application Walk-in Refrigerator/Freezer Material Pedestal: Zinc Alloy (ZDC)/Knob: Polyamide 66 (PA66), Structural Rolled Steel (SS) Surface Finish Pedestal: Chrome Plating (MZCr)
Applicable Knobs FA-601 Applicable Strike Plate FA-601S-1~3

Please check the type/dimensions/specifications of the part FA-601S-5-1 in the Emergency Release Strike Plate, FA-601S-5 series.

Products with similar specification

Part Number
FA-601S-5-2
FA-601S-5-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCase Panel Thickness Product Code

฿ 1,607.00

1 Piece(s) 29 Day(s) 100mm Dedicated60007

฿ 2,168.00

1 Piece(s) 29 Day(s) 130mm Dedicated60008