1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Handle with Emergency Escape Device A-265

Flat Handle with Emergency Escape Device A-265
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 446.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Open from the inside using the emergency escape device, even when locked from the front side.
· Keyless type can be locked easily with a coin.
· Compatible with panel drilling dimensions of conventional handle

 
Part Number
A-265-2-1
A-265-3-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Product Code

฿ 542.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) 11501690

฿ 446.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) 8501692

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin chrome plating Plate Thickness(mm) 2.5
Accessory Clasp Overall width(mm) 28 Full height(mm) 21