1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Waterproof Flat Handle, A-960

Thin Waterproof Flat Handle, A-960
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,142.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The mechanism used for forcibly pushing the handle out is activated by pressing the button strongly.
· Compact thin type with a depth of 11.5 mm from the panel surface to the stopper.
· A-480/490 and panel drilling dimensions are compatible.
· A new reversible key with a dust proof shutter with excellent operability, TAK60 is standard equipment (A-960-TAK60).
· Rustproof satellite chrome plating (25 μm).
· Left and right hand use (you can exchange left and right by turning the stopper over)

 
Part Number
A-960-1
A-960-1-TAK60
A-960-2
A-960-2-TAK60
A-960-3
A-960-3-TAK60
A-960-4
A-960-4-TAK60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 1,859.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 02001904830.501667

฿ 1,859.00

FLUSH SWING HANDLES 1 Piece(s) 75 Day(s) TAK601904830.504122

฿ 1,491.00

FLUSH SWING HANDLES 1 Piece(s) Same day 0200160.54030.501668

฿ 1,491.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) TAK60160.54030.504123

฿ 1,297.00

FLUSH SWING HANDLES 1 Piece(s) Same day 02001413230.501669

฿ 1,297.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) TAK601413230.504124

฿ 1,142.00

FLUSH SWING HANDLES 1 Piece(s) 25 Day(s) 02001173031.503206

฿ 1,142.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) TAK601173031.504125

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Accessory Clasp